HUBBELL CANADA
FULL ROUND, OVER-LAPPING, YELLOW GUY-MARKER, 8ft LENGTH
Image of 96FRPE FULL ROUND, OVER-LAPPING, YELLOW GUY-MARKER, 8ft LENGTH
Image of 96FRPE FULL ROUND, OVER-LAPPING, YELLOW GUY-MARKER, 8ft LENGTH
Image of 96FRPE FULL ROUND, OVER-LAPPING, YELLOW GUY-MARKER, 8ft LENGTH

FULL ROUND, OVER-LAPPING, YELLOW GUY-MARKER, 8ft LENGTH

Brand: CHANCE Utility

Catalog ID: 96FRPE

Guy markers add visibility to guy wires for public safety.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 1-1/8" diameter
  • Manufactured from ultraviolet-stabilized high-density polyethylene
  • on requires no tools
  • Includes black self-locking nylon strap to maintain closure

General

Catalog Number

96FRPE

Material

Polyethylene

Type

Guy Marker

UPC

096359076247

Dimensions

Dimensions

96.000 in x 1.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

96 in

Weight

0.83 lb

Width

1 in

Logistics

Pallet Quantity

1000