HUBBELL CANADA
FXCS-1B30RL-GL-M - FXCS Series, Seal-XM, AL Dead-End Double 120V Pilot Lt Ctrl Stn, Red Lens & Green Lens w/ Nameplates To Be Specified, Hub Size 1/2"
Image of FXCS-1B30RL-GL-M FXCS-1B30RL-GL-M - FXCS Series, Seal-XM, AL Dead-End Double 120V Pilot Lt Ctrl Stn, Red Lens & Green Lens w/ Nameplates To Be Specified, Hub Size 1/2"
Image of FXCS-1B30RL-GL-M FXCS-1B30RL-GL-M - FXCS Series, Seal-XM, AL Dead-End Double 120V Pilot Lt Ctrl Stn, Red Lens & Green Lens w/ Nameplates To Be Specified, Hub Size 1/2"
Discontinued

FXCS-1B30RL-GL-M - FXCS Series, Seal-XM, AL Dead-End Double 120V Pilot Lt Ctrl Stn, Red Lens & Green Lens w/ Nameplates To Be Specified, Hub Size 1/2"

Brand: Killark

Catalog ID: FXCS-1B30RL-GL-M

FXCS Series - Seal-XM - Aluminum Dead-End Double 120V Pilot Light Control Station- Factory Sealed - Red Lens And Green Lens With Nameplates To Bespecified - Hub Size 1/2 Inch

  • Incorporates Factory Sealed Universal contact blocks and GOB3 LED pilot light devices.
  • External sealing fittings typically not required, reducing installation time and cost.
  • No seal plate between the electrical device and back box allows direct wiring to contact terminals.
  • NEMA 3 weatherproof.
  • Grounding boss supplied in the splice box.
  • Sold as a complete unit.
  • Standard finish is a gray epoxy powder baked on for ultimate corrosion resistance.
  • More wiring room in back box.

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.

General

Actuator

Double Pilot Light

Application

SEAL-XM Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings

Back Box Type

FXB

Catalog Number

FXCS-1B30RL-GL-M

Color

Red-Green

EU RoHS Indicator

Hub Pattern

Dead-End

Product Family

Controls

Series

FXCS Seal-XM Series

Type

Factory Sealed

UPC

783936105246

Dimensions

Depth

4.59 in

Hub Size

1/2"

Electrical Ratings

Amperage Rating

0.025 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11714, 2493125

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

Operational

Actuator

Double Pilot Light

Configuration

Back Box Type

FXB

Hub Pattern

Dead-End

Logistics

Factory Sealed

Factory Sealed