HUBBELL CANADA
FXS Series DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A
Image of FXS-6C FXS Series DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A

FXS Series DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A

Brand: Killark

Catalog ID: FXS-6C

FXS Series - Aluminum DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Action

DPDT (NO OFF)

Actuator

Lever

Application

Back Box Type

FXB

Catalog Number

FXS-6C

Color

Gray

EU RoHS Indicator

Series

FXS Series

Type

UPC

783936194868

Dimensions

Depth

3.15 in

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

3.2

Height

4.38 in

Length

6.63 in

Width

6 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

2

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501

Operational

Action

DPDT (NO OFF)

Actuator

Lever

Configuration

Back Box Type

FXB