

Brand: Killark
Catalog ID: GOB3-R23C N34CN
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Actuator
Pilot Light
Application
Catalog Number
GOB3-R23C N34CN
Color
Red
EU RoHS Indicator
Operating Cycles
10,000 hrs
Product Family
Controls
Series
GO Series
Type
UPC
783936225517
Depth
2-3/4 in
Gross Weight with Packaging
0.5
Amperage Rating
0.025 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V
ATEX File Number
03ATEX 1203 U
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E12379
Actuator
Pilot Light
Operating Cycles
10,000 hrs