
Brand: Killark
Catalog ID: GO-RST
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
SP
Actuator
Pushbutton
Application
Catalog Number
GO-RST
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
UPC
783936223650
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.46
Height
1.25 in
Length
6.31 in
Width
2.25 in
Number Of Poles
1
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
Action
SP
Actuator
Pushbutton
Carton Quantity
25