HUBBELL CANADA
Image of GOLED-R24 Lmp,LED Red 24V AC/DC Bayonet Base,AC/DC
*Representative image
Image of GOLED-R24 Lmp,LED Red 24V AC/DC Bayonet Base,AC/DC
Discontinued

Lmp,LED Red 24V AC/DC Bayonet Base,AC/DC

Brand: Killark

Catalog ID: GOLED-R24

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Bayonet Base Lamp

Application

Catalog Number

GOLED-R24

EU RoHS Indicator

Product Family

Controls

Series

GO Series

Type

UPC

783936225197

Dimensions

Dimensions

3 in x 1 in x 3 in

Gross Weight with Packaging

0.1

Height

3 in

Length

3 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Certifications And Compliance

EU RoHS Indicator

Operational

Action

Bayonet Base Lamp

Logistics

Carton Quantity

10