HUBBELL CANADA
G Series - Short Reset Operator With No Extension -"Reset"/Blank Nameplate
Image of GO40-KX0C G Series - Short Reset Operator With No Extension -"Reset"/Blank Nameplate
*Representative image
Image of GO40-KX0C G Series - Short Reset Operator With No Extension -"Reset"/Blank Nameplate

G Series - Short Reset Operator With No Extension -"Reset"/Blank Nameplate

Brand: Killark

Catalog ID: GO40-KX0C

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Momentary

Actuator

Pushbutton

Application

Catalog Number

GO40-KX0C

EU RoHS Indicator

Product Family

Controls

Series

GO Series

Type

UPC

783936223728

Dimensions

Gross Weight with Packaging

0.4

Electrical Ratings

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

Class II, Divisions 1 & 2, Groups E, F, G

UL File Number

E150827

Operational

Action

Momentary

Actuator

Pushbutton