HUBBELL CANADA
GO8-3C3G30A N34 - G Series, AL Long Maint Contact 3-Pos Keyed Selector Switch Op, Keyed Alike w/ Removal 3 Pos, Hand-Off-Auto/Blank Nameplate, 1NO/1NC
Image of GO8-3C3G30A N34 GO8-3C3G30A N34 - G Series, AL Long Maint Contact 3-Pos Keyed Selector Switch Op, Keyed Alike w/ Removal 3 Pos, Hand-Off-Auto/Blank Nameplate, 1NO/1NC
*Representative image
Image of GO8-3C3G30A N34 GO8-3C3G30A N34 - G Series, AL Long Maint Contact 3-Pos Keyed Selector Switch Op, Keyed Alike w/ Removal 3 Pos, Hand-Off-Auto/Blank Nameplate, 1NO/1NC
Discontinued

GO8-3C3G30A N34 - G Series, AL Long Maint Contact 3-Pos Keyed Selector Switch Op, Keyed Alike w/ Removal 3 Pos, Hand-Off-Auto/Blank Nameplate, 1NO/1NC

Brand: Killark

Catalog ID: GO8-3C3G30A N34

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Rotary

Actuator

3 Position Selector Switch

Application

G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GO8-3C3G30A N34

Color

Black

Product Family

Controls

Series

GO Series

Type

Selector Switch

UPC

783936041162

Dimensions

Dimensions

6.31 in x 2.25 in x 1.25 in

Gross Weight with Packaging

1

Height

1.25 in

Length

6.31 in

Width

2.25 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 0.55A INRUSH @ 125 VDC; 0.275A INRUSH @ 250 VDC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 0.55A BREAKING @ 125 VDC; 0.275A BREAKING @ 250 VDC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC; 2.5A CARRYING @ 125 VDC; 2.5A CARRYING @ 250 VDC.

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Action

Rotary

Actuator

3 Position Selector Switch