HUBBELL CANADA
Image of C4030291 Grip-All 4 ft (1.2 m)
*Representative image
Image of C4030291 Grip-All 4 ft (1.2 m)

Grip-All 4 ft (1.2 m)

Brand: CHANCE Utility

Catalog ID: C4030291

GRIPALL - 4FT 9IN, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on theEpoxiglas® pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • External Operating Rod Type
  • Tested per OSHA & ASTM F711
  • Versatile tool puts an easy-to-control “finger” on an insulated pole
  • Primarily designed for installing hot-line and grounding clamps
  • Also serves both overhead and underground circuits with various end fittings
  • Operating mechanism (or “shotgun”) incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into tool head
  • Latch must be depressed to release locked hand grip that opens the hook
  • For smooth operation, investment-cast stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch
  • Lexan® tool head is designed for close-quarter operations
  • Worker must maintain recommended work distance based solely on theEpoxiglas® pole section of the handle, as the hook and its actuator are metal parts
  • Easy-care Grip-All Clampsticks do not require field stripping to clean
  • All insulated parts, including the operating rod, are outside the main pole, readily accessible to wipe dry

General

Catalog Number

C4030291

EU RoHS Indicator

Storage Bag Included?

P643-4 (Bag not included. Must be ordered separately.)

Style

Standard

UPC

096359018032

Dimensions

Dimension - L Length Overall mm

1.4 m

Dimension - Length Overall inch

57 in

Dimensions

60 in x 5 in x 5 in

Dimensions Metric

1524 mm x 127 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

60 in

Length Metric

1524 mm

Weight

5.7 lb

Weight Metric

2.6 kg

Width

5 in

Width Metric

127 mm

Certifications And Compliance

EU RoHS Indicator