HUBBELL CANADA
GZ Series 2 Position 2 Pole Selector Switch - Extra Long Length 57mm, 3/4 NPSM
Image of GZL52A6 GZ Series 2 Position 2 Pole Selector Switch - Extra Long Length 57mm, 3/4 NPSM
*Representative image
Image of GZL52A6 GZ Series 2 Position 2 Pole Selector Switch - Extra Long Length 57mm, 3/4 NPSM
play
GZ Operators
Image of GZL52A6 GZ Series 2 Position 2 Pole Selector Switch - Extra Long Length 57mm, 3/4 NPSM

GZ Series 2 Position 2 Pole Selector Switch - Extra Long Length 57mm, 3/4 NPSM

Brand: Killark

Catalog ID: GZL52A6

2 Position 2 Pole Selector Switch - Extra Long Length 57mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Les commandes de la série GZ de Killark sont des composants à utiliser en conjonction avec un boîtier pour emplacements dangereux afin de fournir des solutions de contrôle pour les fonctions de démarrage/arrêt du moteur, les indications de la lampe témoin à DEL et bien plus encore. Utilisé dans la Classe 1 Division 1

General

Action

Rotary

Catalog Number

GZL52A6

Color

Black

EU RoHS Indicator

Product Family

Controls

Series

GZ Series

Type

UPC

783936176390

Dimensions

Dimensions

6.7 in x 1.8 in x 1.8 in

Height

1.8 in

Length

6.7 in

Weight

0.45 lb

Width

1.8 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

4

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379

Operational

Action

Rotary