HUBBELL CANADA
Image of GZMRYLBP GZ Series BACKPLATE, YELLOW, MUSHROOM P.B.

GZ Series BACKPLATE, YELLOW, MUSHROOM P.B.

Brand: Killark

Catalog ID: GZMRYLBP

BACKPLATE, YELLOW, MUSHROOM P.B.

Yellow Backplate to be used with Mushroom Push Button Emergency Stop

General

Application

Yellow Backplate to be used with Mushroom Push Button Emergency Stop

Catalog Number

GZMRYLBP

Color

Yellow

Material

Plastic

Product Family

Controls

Series

GZ Series

UPC

783936176826

Certifications And Compliance

IP Rating

IP66W

Nema Rating

4X

Operational

Operating Temperature Range Celcius

-50ºC to 60ºC