HUBBELL CANADA
Image of HMHB21UP High Bay Occupancy Sensor, 1 Relay, 120-347V AC
Image of HMHB21UP High Bay Occupancy Sensor, 1 Relay, 120-347V AC
Discontinued

High Bay Occupancy Sensor, 1 Relay, 120-347V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHB21UP

Occupancy Sensors, High Bay, 1 Relay, 120-347V AC, 1.4 Photo

  • Two photocells for daylight harvesting
  • Supplied with 360º lens
  • aisle, end-of-aisle and 180º lenses available separately
  • Digital passive infrared (PIR) sensor

Daylight Harvesting

General

Application

Area and Aisle Coverage

Catalog Number

HMHB21UP

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Indicator(s) Type

PIR= Red LED

Item Type

High Bay Lighting Controls

Load Capacity

800 Watts @ 120V AC, 1200 Watts @ 277V AC, 1/4 HP @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - Motor load - ¼-HP motor load @ 120V AC, 1/6 HP @ 347V
  • Electrical - User Interface - 3 four-pin dip switches
  • Environment - Operating temperature - 32°F to 149°F (0°C to 65°C)
  • Environment - Relative humidity - 0% to 95%
  • Timer time-outs - Primary - 8-second test mode – 4, 8, 16 and 30 minute time-outs
  • Timer time-outs - Secondary - Can be disabled – 30, 60 and 90 minute time-outs

Specifications

  • Casing - High-impact injection-molded thermoplastic
  • Size - 4.4 inch x 3.6 inch x 2.0 inch
  • Weight - 7 oz.

UPC

783585158686

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120-347V AC V

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Force Related

Load Capacity

800 Watts @ 120V AC, 1200 Watts @ 277V AC, 1/4 HP @ 120V AC

Operational

Control Output

Input Voltage

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - Motor load - ¼-HP motor load @ 120V AC, 1/6 HP @ 347V
  • Electrical - User Interface - 3 four-pin dip switches
  • Environment - Operating temperature - 32°F to 149°F (0°C to 65°C)
  • Environment - Relative humidity - 0% to 95%
  • Timer time-outs - Primary - 8-second test mode – 4, 8, 16 and 30 minute time-outs
  • Timer time-outs - Secondary - Can be disabled – 30, 60 and 90 minute time-outs

Sensing Range

Up to 40' Mounting Height