HUBBELL CANADA
High Bay PIR Occupancy Sensor, 2 Relays, 120-347V AC
Image of HMHB22UC High Bay PIR Occupancy Sensor, 2 Relays, 120-347V AC
Image of HMHB22UC High Bay PIR Occupancy Sensor, 2 Relays, 120-347V AC
Discontinued

High Bay PIR Occupancy Sensor, 2 Relays, 120-347V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHB22UC

Switches and Lighting Control, Fluorescent High Bay Sensor, PIR, 2 Relays, Universal, Low Temp, 120- 347V AC

Low Temperature

General

Application

Area and Aisle Coverage

Catalog Number

HMHB22UC

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Indicator(s) Type

PIR= Red LED

Item Type

High Bay Lighting Controls

Load Capacity

800 Watts @ 120V AC, 1200 Watts @ 277V AC, 1/4 HP @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

UPC

783585158860

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120-347V AC V

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Force Related

Load Capacity

800 Watts @ 120V AC, 1200 Watts @ 277V AC, 1/4 HP @ 120V AC

Operational

Control Output

Input Voltage

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

Up to 40' Mounting Height

Logistics

Carton Quantity

12