

Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFRST83SNAPAL
SNAPConnect®, Style Line, AUTOGUARD, Self test GFCI receptacle
Catalog Number
GFRST83SNAPAL
Color
Horsepower - Maximum
1
Item Type
Self test GFCI receptacle
Material
Nylon
Series
Hospital Grade
Specifications
Style
Standard
Type
Standard
UPC
783585486307
Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in
Current / Amperage Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Wire Size
#12 AWG
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R
Horsepower - Maximum
1
Carton Quantity
10