
Brand: Acme Electric
Catalog ID: TB500B007C
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits. The transformer’s windings and internal terminations are sealed within an epoxy encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
TB500B007C
Construction
Encapsulated
Secondary Voltage
85/100/110, 91/110/120, 95/115/125, 99/120/130 V
UPC
047503003282
Dimensions
4.95 in x 5.25 in x 7.19 in
Height
7.19 in
Length
4.95 in
Weight
18.2 lb
Width
5.25 in
Frequency Rating
50/60 Hz
Primary Voltage
208/500, 220/380/440/550, 230/400/460/575, 240/416/480/600 V
Secondary Voltage
85/100/110, 91/110/120, 95/115/125, 99/120/130 V
CSA Standard
CSA 22.2 NO 66.1;CSA 22.2 NO 66.2
UL Standard
UL 5085-1;UL 5085-2
Carton Quantity
1