HUBBELL CANADA
Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA
Image of T153930 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA
Image of T153930 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA
Image of T153930 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA
Image of T153930 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA
Image of T153930 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA

Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA

Brand: Acme Electric

Catalog ID: T153930

Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA

Designed for outside control panel installation

General

Catalog Number

T153930

Construction

Encapsulated

Max Temperature Rise

55 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Product Category

Industrial Control Transformer

Product Family

Harsh Environment ICT

Product Type

Industrial Control Transformer

Secondary Voltage - Winding

100/120 V

UL Insulation Class

155°C

UPC

047503183205

Winding Material

CU

Dimensions

Dimensions

10.19 in x 13.25 in x 13.85 in

Height

13.85 in

Length

10.19 in

Weight

130 lb

Width

13.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240/480/600 V

Secondary Voltage - Winding

100/120 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

3