HUBBELL CANADA
Image of HBL45123C20 Industrial Cord Reel 45ft 20A HBL45123C20 Black Yellow
Image of HBL45123C20 Industrial Cord Reel 45ft 20A HBL45123C20 Black Yellow
Discontinued

Industrial Cord Reel 45ft 20A HBL45123C20 Black Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45123C20

Cord and Cable Reels, Industrial Cord Reel, With HBL5369C, 45' 12/3, Yellow

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Positive Latch Maintains Desired Cord Length

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

45 Ft

Cable Type

#12/3 SJ

Catalog Number

HBL45123C20

Construction

Steel

Duty

Heavy Duty

Item Type

Reel with HBL5369C End

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Product Family

Industrial

Specifications

  • Cable Feet (m) - 45 (13.7)
  • Cable Type - 12/3 SJEO
  • NEMA Style - 5-20R
  • Weight Lbs. (kg) - 28 (12.7)

Type

Real with HBL5369C Connector

UPC

783585451251

Dimensions

Cable Length

45 Ft

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Cable Type

#12/3 SJ

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Operational

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Configuration

Base Type

Optional