HUBBELL CANADA
Industrial Cord Reel with Portable Outlet Box, 45 ft 12/3 20A
Image of HBL45123R20 Industrial Cord Reel with Portable Outlet Box, 45 ft 12/3 20A
Image of HBL45123R20 Industrial Cord Reel with Portable Outlet Box, 45 ft 12/3 20A
Discontinued

Industrial Cord Reel with Portable Outlet Box, 45 ft 12/3 20A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45123R20

Cord and Cable Reels, Industrial Cord Reel, With Box and 5352GRY, 45' 12/3, Yellow

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Positive Latch Maintains Desired Cord Length

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

45 Ft

Cable Type

#12/6 SJ

Catalog Number

HBL45123R20

Construction

Steel

Duty

Heavy Duty

Item Type

Reel with Portable Outlet Box and 1 Duplex Plate

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Product Family

Industrial

Specifications

  • Cable Feet (m) - 45 (13.7)
  • Cable Type - 12/3 SJEO
  • NEMA Style - 5-20R
  • Weight Lbs. (kg) - 29 (13.2)

Type

Real With Portable Outlet Box An 1-20A 125V Duplex Receptacle

UPC

783585451282

Dimensions

Cable Length

45 Ft

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Cable Type

#12/6 SJ

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Operational

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Configuration

Base Type

Optional