

Brand: Hubbell Premise Wiring
Catalog ID: IMSP1OW
Standard Product
Application
Speaker Post Black & Red
Catalog Number
IMSP1OW
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Binding Post
Temperature Rating
Per TIA
Type
Speaker
UPC
662620843544
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25