HUBBELL CANADA
KD1 - KD Series - 1/2" Steel Drain and Breather for Ordinary Locations
Image of KD1 KD1 - KD Series - 1/2" Steel Drain and Breather for Ordinary Locations

KD1 - KD Series - 1/2" Steel Drain and Breather for Ordinary Locations

Brand: Killark

Catalog ID: KD1

KD Series - 1/2" Steel Drain and Breather for Ordinary Locations

  • Stainless steel screen allows the conduit system to drain while keeping insects from building nests
  • More compact profile allowing for additional space
  • Aluminum and Steel finishes available

General

Catalog Number

KD1

Finish Type

Natural

Material

Zinc-Plated Steel

Product Family

Fittings

Series

KD Series

Type

Drain & Breather

UPC

783936176833

Dimensions

Hub Size

1/2"

Certifications And Compliance

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

25