HUBBELL CANADA
Image of KD2 KD2 - KD Series - 3/4" Steel Drain and Breather for Ordinary Locations
Image of KD2 KD2 - KD Series - 3/4" Steel Drain and Breather for Ordinary Locations
Image of KD2 KD2 - KD Series - 3/4" Steel Drain and Breather for Ordinary Locations

KD2 - KD Series - 3/4" Steel Drain and Breather for Ordinary Locations

Brand: Killark

Catalog ID: KD2

KD Series - 3/4" Steel Drain and Breather for Ordinary Locations

Product details

General

Catalog Number

KD2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc-Plated Steel

Series

KD

Type

UPC

783936176840

Dimensions

Hub Size

3/4"

Logistics

Carton Quantity

25