HUBBELL CANADA
Killark 120V Amber Pilot Light Operator Hazardous Area
Image not found
Image not found

Killark 120V Amber Pilot Light Operator Hazardous Area

Brand: Killark

Catalog ID: GOB4-G233CN34LEDCN

G Series - Aluminum ATEX Certified Long 110V LED Illuminated Push Button (Push To Test Pilot Light) Operator - Green Lens With Blank Nameplate -1NO/1NC Contact Rating

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Application

Catalog Number

GOB4-G233CN34LEDCN

Color

Green

EU RoHS Indicator

Operating Cycles

10,000 operations

Product Family

Controls

Series

GO Series

Type

UPC

783936225753

Dimensions

Depth

4 in

Gross Weight with Packaging

1

Electrical Ratings

Amperage Rating

10 A

Contact Rating

NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Conductor Related

Number Of Poles

1

Certifications And Compliance

ATEX File Number

03ATEX 1203 U

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Operating Cycles

10,000 operations