HUBBELL CANADA
Image of PH2004PA030 Linkosity 20A 4-Pole Double-Ended Cable,30 ft
Image of PH2004PA030 Linkosity 20A 4-Pole Double-Ended Cable,30 ft
play
Linkosity®
Discontinued

Linkosity 20A 4-Pole Double-Ended Cable,30 ft

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2004PA030

Linkosity, Double Ended Cable, 20A

  • Linkosity
  • Double Ended Cable
  • 20A

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2004PA030

Color

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504964

Dimensions

Outside Diameter

0.75

Weight

7.35 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5