HUBBELL CANADA
Image of RM0304PE001 Linkosity™ Male Receptacle Straight Brass Shell 3AMP 30 VDC
Image of RM0304PE001 Linkosity™ Male Receptacle Straight Brass Shell 3AMP 30 VDC
play
Linkosity®
Discontinued

Linkosity™ Male Receptacle Straight Brass Shell 3AMP 30 VDC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM0304PE001

Linkosity, 3A, 4W, Male Receptacle, 1'

  • Linkosity
  • 3A
  • 4W
  • Male Receptacle
  • 1'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RM0304PE001

Color

Construction

Fabricated

Item Type

Male Receptacle

Material

Composite

UPC

783585504285

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800 W

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

Nema Rating

Non-NEMA