HUBBELL CANADA
Image of PF1004PB010S Linkosity, Cordset, Female, 4-Wire, 10A 600V AC, 10in Length
Image of PF1004PB010S Linkosity, Cordset, Female, 4-Wire, 10A 600V AC, 10in Length
play
Linkosity®
Discontinued

Linkosity, Cordset, Female, 4-Wire, 10A 600V AC, 10in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1004PB010S

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/White/Black Wires, Stainless Steel

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1004PB010S

Color

Insulation

PVC

Item Type

Female Plug Single Ended Straight

Jacket

PVC

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243269

Dimensions

Diameter Live Part

.46"

Weight

1.1 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10