HUBBELL CANADA
Image of PF2004PA015 Linkosity, Cordset, Female, 4-Wire, 20A 600V AC,15'Length
Image of PF2004PA015 Linkosity, Cordset, Female, 4-Wire, 20A 600V AC,15'Length
play
Linkosity®
Discontinued

Linkosity, Cordset, Female, 4-Wire, 20A 600V AC,15'Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2004PA015

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 15'Length

  • Linkosity
  • Cordset
  • Female
  • Single End

Standard Product

General

Application

Plug Together Power Distribution, No Pass Thru

Catalog Number

PF2004PA015

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Conduit Feed Pre-Wired Box

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

783585185002

Dimensions

Display Size

Standard Sized Product

Weight

3.35 lb

Electrical Ratings

Amperage Rating

5 A

Connectivity

Plug Together

Current / Amperage Rating

5 A

Current Rating

5 A

Phase

Single Phase Control

Voltage Rating

250V AC Max kV

Wattage

1250 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire Grounding

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5