HUBBELL CANADA
Image of PH1004PA010 Linkosity, Cordset, Male/Female, 4-Wire, 10A 600V AC,10in Length
Image of PH1004PA010 Linkosity, Cordset, Male/Female, 4-Wire, 10A 600V AC,10in Length
play
Linkosity®
Discontinued

Linkosity, Cordset, Male/Female, 4-Wire, 10A 600V AC,10in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1004PA010

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 10A 600V AC, PA Wire Code, 10' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1004PA010

Color

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585093222

Dimensions

Outside Diameter

0.75

Weight

2.6 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5