HUBBELL CANADA
Image of PH1012PE035 Linkosity, Cordset, Male/Female, 7-Wire, 10A 600V AC, 35' Length
Image of PH1012PE035 Linkosity, Cordset, Male/Female, 7-Wire, 10A 600V AC, 35' Length
play
Linkosity®
Discontinued

Linkosity, Cordset, Male/Female, 7-Wire, 10A 600V AC, 35' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1012PE035

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 7-Wire, 10A 600V AC, PE Wire Code, 35' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Standard Product

General

Application

Plug Together Power Distribution, No Pass Thru

Catalog Number

PH1012PE035

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Conduit Feed Pre-Wired Box

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

783585184937

Dimensions

Display Size

Standard Sized Product

Weight

10 lb

Electrical Ratings

Amperage Rating

4 A

Connectivity

Plug Together

Current / Amperage Rating

4 A

Current Rating

4 A

Phase

Single Phase Control

Voltage Rating

250V AC Max kV

Wattage

1000 W

Conductor Related

Number Of Poles

12-Pole

Number Of Wires

13-Wire Grounding

Wire Size

#18 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10