


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH1006PE010
All Blue Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PH1006PE010
Color
Construction
Fabricated
Insulation
PVC
Item Type
Double Ended Cable, Male/Female Straight Connectors
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585505176
Outside Diameter
0.77
Weight
1.6 lb
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
6-Pole
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
5