HUBBELL CANADA
Image of PH2003PA045 Linkosity, Double Ended Cable, 20A 3W, 45in Length
Image of PH2003PA045 Linkosity, Double Ended Cable, 20A 3W, 45in Length
play
Linkosity®
Discontinued

Linkosity, Double Ended Cable, 20A 3W, 45in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2003PA045

Linkosity, Double Ended Cable, 20A 3W, 45'

  • Linkosity
  • Double Ended Cable
  • 20A 3W
  • 45'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2003PA045

Color

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524085

Dimensions

Outside Diameter

0.71

Weight

8.55 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

2