


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PF3004PB005S
Green/Yellow/White/Black Wires, Stainless Steel Version
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PF3004PB005S
Color
Construction
Fabricated
Insulation
PVC
Item Type
Single Ended Cable, Straight Female Connector
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585243139
Outside Diameter
0.75
Weight
1.75 lb
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V kV
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
10