HUBBELL CANADA
Image of PF2004PA010 Linkosity, Female Cable 20A 10' Length
Image of PF2004PA010 Linkosity, Female Cable 20A 10' Length
play
Linkosity®
Discontinued

Linkosity, Female Cable 20A 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2004PA010

Linkosity, Female Cable 20A 10'

  • Linkosity
  • Female Cable 20A 10'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2004PA010

Color

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Female Connector

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524252

Dimensions

Outside Diameter

0.75

Weight

2.4 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5