HUBBELL CANADA
Image of PM1012PE025 Linkosity™ Male Cable 10A 600 VAC Max 12 Pole 25'
Image of PM1012PE025 Linkosity™ Male Cable 10A 600 VAC Max 12 Pole 25'
play
Linkosity®
Discontinued

Linkosity™ Male Cable 10A 600 VAC Max 12 Pole 25'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM1012PE025

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 5-Wire, 10A 600V AC, PE Wire Code, 25' Length

  • Linkosity
  • Cordset
  • Male
  • Single Ended

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM1012PE025

Color

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128436

Dimensions

Outside Diameter

0.89

Weight

6.5 lb

Electrical Ratings

Amperage Rating

7 A

Current / Amperage Rating

7 A

Current Rating

7 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

12-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10