HUBBELL CANADA
Image of PM2004PA080 Linkosity™ Male Plug 20A 600 VAC 4 Pole,CABLE
Image of PM2004PA080 Linkosity™ Male Plug 20A 600 VAC 4 Pole,CABLE
play
Linkosity®
Discontinued

Linkosity™ Male Plug 20A 600 VAC 4 Pole,CABLE

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM2004PA080

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 80' Length

  • Linkosity
  • Cordset
  • Male
  • Single Ended

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM2004PA080

Color

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524399

Dimensions

Outside Diameter

0.75

Weight

6.5 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5