HUBBELL CANADA
Image of PH2005PB001 Linkosity™ Male/Female Double Ended Cable Assembly 20A 600
Image of PH2005PB001 Linkosity™ Male/Female Double Ended Cable Assembly 20A 600
play
Linkosity®
Discontinued

Linkosity™ Male/Female Double Ended Cable Assembly 20A 600

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2005PB001

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 5-Wire, 10A 600V AC, PB Wire Code, 1' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2005PB001

Color

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585093185

Dimensions

Outside Diameter

0.75

Weight

0.19 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

5-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10