HUBBELL CANADA
Image of PF3004PA030 Linkosity, Single Ended Cable, 30A 4W, 35in Length
Image of PF3004PA030 Linkosity, Single Ended Cable, 30A 4W, 35in Length
play
Linkosity®
Discontinued

Linkosity, Single Ended Cable, 30A 4W, 35in Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF3004PA030

Linkosity, Single Ended Cable, 30A 4W, 35'

  • Linkosity
  • Single Ended Cable
  • 30A 4W
  • 35'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

30 ft

Catalog Number

PF3004PA030

Color

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Male/Female Foot Cable

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585454245

Dimensions

Cable Length

30 ft

Outside Diameter

0.75

Weight

8 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10