


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PF3004PA010
Green/Yellow/Black Wires
Application
Quick Connect/Disconnect Signal and Control
Cable Length
10 ft
Catalog Number
PF3004PA010
Color
Construction
Fabricated
Insulation
PVC
Item Type
Single Ended Male/Female Foot Cable
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585524177
Cable Length
10 ft
Outside Diameter
0.75
Weight
3.05 lb
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600 V
Conductor Size
#10 AWG
Conductor Type
Copper
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
5