HUBBELL CANADA
Image of RF2304PB005 Linkosity,Female Receptacle,20A Single,4P,5'
Image of RF2304PB005 Linkosity,Female Receptacle,20A Single,4P,5'
play
Linkosity®

Linkosity,Female Receptacle,20A Single,4P,5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2304PB005

Linkosity, Female Receptacle, 20A Single, 4P, 5'

  • Linkosity20A Single
  • 4P
  • 5'

Super Neutral and IG, Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2304PB005

Color

Construction

Fabricated

Item Type

Female Receptacle

Material

Composite

UPC

783585354903

Dimensions

Weight

2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000 W

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50