HUBBELL CANADA
LN050GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1/2" NPT
Image of LN050GL LN050GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1/2" NPT
Image of LN050GL LN050GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1/2" NPT
Image of LN050GL LN050GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1/2" NPT
Coming Soon

LN050GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1/2" NPT

Brand: Killark

Catalog ID: LN050GL

Grounding Locknut Steel with #14-#4 Lay-In Ground Lug

General

Catalog Number

LN050GL

Color

Silver

Finish Type

Natural

Material

Steel

Series

LN Series

Type

Locknut

UPC

805035055236

Dimensions

Hub Size

1/2

Logistics

Carton Quantity

50