HUBBELL CANADA
LN075GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 3/4" NPT
Image of LN075GL LN075GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 3/4" NPT
Coming Soon

LN075GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 3/4" NPT

Brand: Killark

Catalog ID: LN075GL

Grounding Locknut Steel with #14-#4 Lay-In Ground Lug

General

Catalog Number

LN075GL

Color

Silver

Finish Type

Natural

Material

Steel

Series

LN Series

Type

Locknut

UPC

805035055243

Dimensions

Hub Size

3/4

Logistics

Carton Quantity

20