HUBBELL CANADA
LN100GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1" NPT
Image of LN100GL LN100GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1" NPT
Image of LN100GL LN100GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1" NPT
Image of LN100GL LN100GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1" NPT
Coming Soon

LN100GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1" NPT

Brand: Killark

Catalog ID: LN100GL

Grounding Locknut Steel with #14-#4 Lay-In Ground Lug

General

Catalog Number

LN100GL

Color

Silver

Finish Type

Natural

Material

Steel

Series

LN Series

Type

Locknut

UPC

805035055250

Dimensions

Hub Size

1

Logistics

Carton Quantity

20