HUBBELL CANADA
LN200GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 2" NPT
Image of LN200GL LN200GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 2" NPT
Coming Soon

LN200GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 2" NPT

Brand: Killark

Catalog ID: LN200GL

Grounding Locknut Steel with #14-#4 Lay-In Ground Lug

General

Catalog Number

LN200GL

Color

Silver

Finish Type

Natural

Material

Steel

Series

LN Series

Type

Locknut

UPC

805035055281

Dimensions

Hub Size

2

Logistics

Carton Quantity

20