HUBBELL CANADA
LN250GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 2-1/2" NPT
Image of LN250GL LN250GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 2-1/2" NPT
Image of LN250GL LN250GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 2-1/2" NPT
Image of LN250GL LN250GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 2-1/2" NPT
Coming Soon

LN250GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 2-1/2" NPT

Brand: Killark

Catalog ID: LN250GL

Grounding Locknut Steel with #14-#4 Lay-In Ground Lug

General

Catalog Number

LN250GL

Color

Silver

Finish Type

Natural

Material

Steel

Series

LN Series

Type

Locknut

UPC

805035055298

Dimensions

Hub Size

2-1/2

Logistics

Carton Quantity

20