HUBBELL CANADA
LN300GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 3" NPT
Image of LN300GL LN300GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 3" NPT
Image of LN300GL LN300GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 3" NPT
Image of LN300GL LN300GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 3" NPT
Coming Soon

LN300GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 3" NPT

Brand: Killark

Catalog ID: LN300GL

Grounding Locknut Steel with #14-#4 Lay-In Ground Lug

General

Catalog Number

LN300GL

Color

Silver

Finish Type

Natural

Material

Steel

Series

LN Series

Type

Locknut

UPC

805035055304

Dimensions

Hub Size

3

Logistics

Carton Quantity

20