
Brand: Killark
Catalog ID: MC1C
MC aluminum cable connector series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. This series is for use where it is essential to provide positive grounding to the cable and for a type 3, 4 connections.
Application
Catalog Number
MC1C
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
MC Series
Temperature Rating
-50°C to +60°C
Type
UPC
783936960593
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.32
Height
2 in
Hub Size
1/2"
Length
3 in
Weight
0.32 lb
Width
2 in
Cable Range
.60 - .82 in
EU RoHS Indicator
Contact Manufacturer
Temperature Rating
-50°C to +60°C
Carton Quantity
10