

Brand: Killark
Catalog ID: MCX3
MC aluminum cable connector series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. This series is for use where it is essential to provide positive grounding to the cable and for a type 3, 4 connections.
Application
Catalog Number
MCX3
Color
Silver, Red
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
MCX Series
Temperature Rating
-50°C to +60°C
Type
UPC
783936960579
Dimensions
5 in x 2 in x 3 in
Gross Weight with Packaging
0.45
Height
3 in
Hub Size
1"
Length
5 in
Width
2 in
Cable Range
.97 - 1.31 in
EU RoHS Indicator
Hazardous Rating(s)
Temperature Rating
-50°C to +60°C
Carton Quantity
20