

Brand: Killark
Catalog ID: MCX4
360° armor grounding spring is reuseable. Robust threads and world class seal enables easy installation with minimal torque required. Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the products of an explosion into the cable. Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure. Provides cable retention and a low smoke and fume, zero halogen seal onto the cable's outer sheath. Design meets and exceeds third party requirements for cable retention. Provides sealing back nut plus inner O-ring seal to prevent moisture ingress to the cable armor and enclosure. Copper-free aluminum construction for harsh, corrosive, and hazardous duty. Back nut is red to indicate hazardous area product.
Application
Designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable with a complete gas block/explosion proof seal. Also for a Type 3, 4 connection.
Catalog Number
MCX4
Color
Silver, Red
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
MCX Series
Temperature Rating
-50°C to +60°C
Type
Cable Gland
UPC
783936960586
Dimensions
6 in x 3 in x 3 in
Gross Weight with Packaging
0.6
Height
3 in
Hub Size
1-1/4"
Length
6 in
Width
3 in
Cable Range
1.23 - 1.56 in
Hazardous Rating(s)
Temperature Rating
-50°C to +60°C