HUBBELL CANADA
MCX6 - MCX Series - Aluminum Cable Connector 2" NPT Barrier
Hawke Cable Glands for Hazardous Areas
*Representative image
Hawke Cable Glands for Hazardous Areas
Discontinued

MCX6 - MCX Series - Aluminum Cable Connector 2" NPT Barrier

Brand: Killark

Catalog ID: MCX6

MCX Series - Aluminum Cable Connector 2" NPT Barrier

  • 360° armor grounding spring is reusable
  • Roubust threads and world class seal enables easy installation with minimal torque required
  • Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the pro-ducts of an explosion into the cable
  • Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Copper free aluminum construction for harsh, corrosive and hazardous duty
  • Back nut is RED to indicate HAZARDOUS area product

General

Catalog Number

MCX6

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

MCX Series

Style

Straight

Type

Cable Gland

UPC

783936158068

Dimensions

Hub Size

2"

Conductor Related

Cable Range

1.47 - 2.04 in

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20

IP Rating

  • IP66
  • IPX8 (6ft 1hr)

Nema Rating

3, 4, 4X, 6