HUBBELL CANADA
Image of HBLM45104C Motorized Cord Reel, 45ft, #10/4 SJO, Wire Leads
*Representative image
Image of HBLM45104C Motorized Cord Reel, 45ft, #10/4 SJO, Wire Leads
play
inREACH motorized cord reel
play
inREACH Motorized Cord Reel

Motorized Cord Reel, 45ft, #10/4 SJO, Wire Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM45104C

Motorized Cord Reel, 45ft, #10/4 SJO, Wire Leads

Motorized Cord Reel that can raise and retract to desired level with the push of a button.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

General

Catalog Number

HBLM45104C

Color

Black

Product Family

Motorized

Style

Industrial Power

UPC

783585789217

Dimensions

Cable Length Active

45

Weight

47.2 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125/250 V

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Configuration

Cord Type

Black

Logistics

Carton Quantity

1

Pallet Quantity

1