HUBBELL CANADA
Occupancy Sensor Wall Switch 500W 125V Illuminated Almond
Image of RMS101ILAL Occupancy Sensor Wall Switch 500W 125V Illuminated Almond
Image of RMS101ILAL Occupancy Sensor Wall Switch 500W 125V Illuminated Almond
Discontinued

Occupancy Sensor Wall Switch 500W 125V Illuminated Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMS101ILAL

Trade Select, Switches and Lighting Controls,Occupancy Sensor, Wall Mounted, 500 Watt, 125V, Illuminated, Almond.

Night Light Version

General

Application

1-Button

Catalog Number

RMS101ILAL

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Indicator(s) Type

PIR= Red LED

Item Type

Residential Wall Switches

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

UPC

883778301193

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Force Related

Load Capacity

500W Incandescent @ 120V AC

Operational

Control Output

Input Voltage

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

Logistics

Carton Quantity

10